Electra AS10 10A/250V Socket

Share
In stock
SKU
AS10
Regular Price ₹ 298 Special Price ₹ 173
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Electra socket - metal clad - 2P+E - 10A - 250V

More Information
Product Name Electra AS10 10A/250V Socket
Range Name Phaseo Dedicated
Tax Class GST-18
Write Your Own Review
You're reviewing:Electra AS10 10A/250V Socket
Your Rating

No sellers found for this product.