EasyPactTVS MPCB Overload Protection range of 0.40-0.63A

Share
In stock
SKU
GZ1E04
Regular Price ₹ 4,810 Special Price ₹ 2,213
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
device short name
GZ1E
 
product or component type
Circuit breaker
 
device application
Motor
 
trip unit technology
Thermal-magnetic
 
suitability for isolation
Yes conforming to IEC 60947-1 appendix 7.1.6
 
colour
Grey (RAL 7011)
 
Complementary
poles description
3P
 
network type
AC
 
utilisation category
AC-3
 
network frequency
50/60 Hz conforming to IEC 60947-2
 
mounting mode
By clips
By screws
 
mounting support
Rail
 
mounting position
Any position
 
motor power kW
0.37 kW at 690 V AC 50/60 Hz
 
breaking capacity
Icu: >= 100 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
Icu: >= 100 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Icu: >= 100 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
Icu: >= 100 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
Icu: >= 100 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service short-circuit breaking capacity
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
 
control type
Push-button
 
thermal protection adjustment range
0.4…0.63 A
 
magnetic tripping current
8 A
 
[Ue] rated operational voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Uimp] rated impulse withstand voltage
IEC 60947-2 6 kV
 
power dissipation
2.5 W (per pole)
 
mechanical durability
100000 cycles
 
electrical durability
100000 cycles for AC-3
 
maximum operating rate
25 cyc/h
 
connections - terminals
Screw clamp terminals 2 1…6 mm² - cable stiffness: solid
Screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end
 
tightening torque
1.7 N.m on screw clamp terminals
 
height
89 mm
 
width
44.5 mm
 
depth
78 mm
 
net weight
0.26 kg
 
Environment
standards
IEC 60947-2
IEC 60947-4
 
protective treatment
TH
 
IP degree of protection
IP20 conforming to IEC 60529
 
ambient air temperature for operation
-20…60 °C
 
ambient air temperature for storage
-40…80 °C
 
fire resistance
960 °C conforming to IEC 60695-2-1
 
operating altitude
2000 m

Country of Origin: China

More Information
Product Name EasyPactTVS MPCB Overload Protection range of 0.40-0.63A
Range Name Easypact TVS
Tax Class GST-18
Write Your Own Review
You're reviewing:EasyPactTVS MPCB Overload Protection range of 0.40-0.63A
Your Rating

No sellers found for this product.