EasyPact TVS Thermal Overload Relay - 124..198 A

Share
In stock
SKU
LRE483
Regular Price ₹ 15,105 Special Price ₹ 6,948
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
product or component type
Differential thermal overload relay
 
device short name
LRE
 
relay application
Motor protection
 
phase failure sensitivity
Tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1
 
Complementary
product compatibility
LC1E160...630
 
network type
AC
 
network frequency
50...60 Hz
 
mounting support
Under contactor
Plate
 
thermal overload class
Class 10A conforming to IEC 60947-4-1
 
signalling function
Relay trip indicator
 
thermal protection adjustment range
124…198 A
 
tripping threshold
1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
 
mechanical robustness
Shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7
Vibrations: 3 Gn conforming to IEC 60068-2-6
 
auxiliary contact composition
1 NO + 1 NC
 
[Ith] conventional free air thermal current
5 A for signalling circuit
 
[Ue] rated operational voltage
<= 690 V AC
 
associated fuse rating
250 A gG for power circuit
200 A aM for power circuit
5 A gG for signalling circuit
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-4-1
 
[Uimp] rated impulse withstand voltage
6 kV
 
local signalling
Trip indicator
 
control type
Push-button red stop:
Push-button green reset:
 
temperature compensation
-20…60 °C
 
connection pitch
40 mm
 
connections - terminals
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end
Power circuit: lugs
Power circuit: bars - busbar cross section: 3 x 20 mm
 
tightening torque
Power circuit: 27.5 N.m - on bars M8
Power circuit: 27.5 N.m - on lugs M8
Signalling circuit: 1.7 N.m - on screw clamp terminals
 
height
131 mm
 
width
180 mm
 
depth
134 mm
 
net weight
2.1 kg
 
Environment
standards
IEC 60947-4-1
IEC 60947-5-1
 
product certifications
GOST
 
protective treatment
TH conforming to IEC 60068
 
IP degree of protection
IP00 conforming to IEC 60529
 
ambient air temperature for operation
-20…60 °C without derating conforming to IEC 60947-4-1
-20…70 °C with derating
 
ambient air temperature for storage
-60…80 °C
 
fire resistance
850 °C conforming to IEC 60068-2-1
 
dielectric strength
6 kV at 50 Hz conforming to IEC 60255-5
 
electromagnetic compatibility
Surge withstand: 6 kV conforming to IEC 60801-5

Country of Origin: China

More Information
Product Name EasyPact TVS Thermal Overload Relay - 124..198 A
Range Name Easypact TVS
Tax Class GST-18
Write Your Own Review
You're reviewing:EasyPact TVS Thermal Overload Relay - 124..198 A
Your Rating

No sellers found for this product.