EasyPact TVS Control Relay 2NO+2NC 220V AC Coil

Share
In stock
SKU
CAE22M5
Regular Price ₹ 1,440 Special Price ₹ 662
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
product or component type
Control relay
 
device short name
CAE
 
contactor application
Control circuit
 
colour
Grey (RAL 7011)
 
Complementary
utilisation category
AC-14
AC-15
 
pole contact composition
2 NO + 2 NC
 
[Ue] rated operational voltage
<= 690 V AC
 
control circuit type
AC at 50 Hz
 
[Uc] control circuit voltage
220 V AC 50 Hz
 
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947
 
[Ith] conventional free air thermal current
10 A (at 40 °C)
 
Irms rated making capacity
140 A at 690 V AC conforming to IEC 60947-5-1
 
[Icw] rated short-time withstand current
120 A - 500 ms
140 A - 100 ms
 
associated fuse rating
10 A gG at 690 V conforming to IEC 60947-5-1
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-5-1
 
mounting support
Rail
Plate
 
connections - terminals
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: solid without cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end
 
tightening torque
1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
 
control circuit voltage limits
Operational: 0.85...1.1 Uc at 50 Hz
Drop-out: 0.3...0.6 Uc
 
operating time
4...19 ms coil energisation and NC opening
12...22 ms coil energisation and NO closing
4...12 ms coil de-energisation and NC opening
6...17 ms coil de-energisation and NO closing
 
mechanical durability
10 Mcycles
 
maximum operating rate
180 cyc/mn
 
inrush power in VA
70 VA 50 Hz (at 20 °C)
 
hold-in power consumption in VA
8 VA 50 Hz (at 20 °C)
 
minimum switching voltage
17 V
 
minimum switching current
5 mA
 
non-overlap time
1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact
 
insulation resistance
> 10 MOhm
 
mechanical robustness
Shocks control relay open: 7 Gn for 11 ms
Shocks control relay closed: 10 Gn for 11 ms
Vibrations control relay open: 1.5 Gn, 5...300 Hz
Vibrations control relay closed: 3 Gn, 5...300 Hz
 
height
74 mm
 
width
45 mm
 
depth
80 mm
 
net weight
0.28 kg
 
Environment
standards
IEC 60947-5-1
 
product certifications
GOST
 
IP degree of protection
IP20 conforming to IEC 60529
 
protective treatment
TH conforming to IEC 60068
 
ambient air temperature for operation
-20…70 °C
 
ambient air temperature for storage
-60…80 °C
 
operating altitude
3000 m without
 

Country of Origin: India

More Information
Product Name EasyPact TVS Control Relay 2NO+2NC 220V AC Coil
Range Name Easypact TVS
Tax Class GST-18
Coil Voltage 220V AC
Write Your Own Review
You're reviewing:EasyPact TVS Control Relay 2NO+2NC 220V AC Coil
Your Rating

No sellers found for this product.