
calcActive())">
EasyPact TVS contactor 4P(2 NO + 2 NC) - AC-1 - <= 415 V 45A - 110 V AC coil
LC1E12008F7IN
₹ 2,975.00
₹ 1,457.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E12008F7IN
EasyPact TVS contactor 4P(2 NO + 2 NC) - AC-1 - <= 415 V 45A - 110 V AC coil
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
EasyPact TVS contactor 4P(2 NO + 2 NC) - AC-1 - <= 415 V 45A - 110 V AC coil
₹ 2,975.00
₹ 1,457.75
Product Details
Product Name | EasyPact TVS contactor 4P(2 NO + 2 NC) - AC-1 - <= 415 V 45A - 110 V AC coil |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 110V AC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review