EasyPact TVS contactor 4P(2 NO + 2 NC) - AC-1 - <= 415 V 100A - 110 V AC coil

Share
In stock
SKU
LC1E25008F7IN
Regular Price ₹ 4,285 Special Price ₹ 2,185
49% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name EasyPact TVS contactor 4P(2 NO + 2 NC) - AC-1 - <= 415 V 100A - 110 V AC coil
Tax Class GST-18
Range Name Easypact TVS
Coil Voltage 110V AC
Number of Poles 4P
Write Your Own Review
You're reviewing:EasyPact TVS contactor 4P(2 NO + 2 NC) - AC-1 - <= 415 V 100A - 110 V AC coil
Your Rating

No sellers found for this product.