EasyPact TVS contactor 3P(3 NO) - AC3 - 400 V 25A - 220 V AC coil wide range

LC1E1201M5WB
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Easy TeSys Control Contactors 

The Easy TeSys Control up to 630A for AC3 (335kW/400V) and 1000A for AC1 applications range provides you a perfect balance of the performances you need, with simplicity of selection, purchasing and stocking, and with an extended flexibility.

Direct Mounting

The complete range offers optional direct mounting under contactors, class 10A, Multi standard compliance.

Contactor Ratings

Contactor 3 Pole: Current Rating: 6A to 630A, AC3 Rating. Contactor 4 Pole: Current Rating: 16A to 125A, AC1 duty.

Compact Strength

One size from 0,37 to 15kW. Width = 44,5 mm. Icu breaking capacity up to 100kA.

Enhance your power solutions with our extensive range of accessories

Earth leakage protection

Direct rotary handle

Auxiliary contact

Gain peace of mind, quality, and value for your installations

LV motor starters made easy

Easy TeSys delivers the adjusted capabilities to meet most LV motor control needs. Its motor starter components deliver the optimal balance between performance and cost without compromising quality.

Easy TeSys is the exact fit, providing you:

  • The performance you need
  • For an optimised budget
  • With the quality you demand

High Fault Protection

Lorem Ipsum is simply dummy text of the printing and 

Modular Design

Lorem Ipsum is simply dummy text of the printing and 

Enhanced Safety

Lorem Ipsum is simply dummy text of the printing and 

Product Details

Product Name EasyPact TVS contactor 3P(3 NO) - AC3 - 400 V 25A - 220 V AC coil wide range
Tax Class GST-18
Range Name Easypact TVS
Coil Voltage 220V AC
Number of Poles 3P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account