
calcActive())">
EasyPact TVS contactor 3P(3 NO) - AC-3 - 400 V 25A - 415 V AC coil wide range
LC1E2510N5WB
₹ 3,230.00
₹ 1,582.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E2510N5WB
EasyPact TVS contactor 3P(3 NO) - AC-3 - 400 V 25A - 415 V AC coil wide range
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
EasyPact TVS contactor 3P(3 NO) - AC-3 - 400 V 25A - 415 V AC coil wide range
₹ 3,230.00
₹ 1,582.70
Product Details
Product Name | EasyPact TVS contactor 3P(3 NO) - AC-3 - 400 V 25A - 415 V AC coil wide range |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 415V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review