Easypact TVS 38A 3P contactor with 220V AC control

Share
In stock
SKU
LC1E3810M7
Regular Price ₹ 6,175 Special Price ₹ 2,841
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
product or component type
Contactor
 
device short name
LC1E
 
contactor application
Motor control
Resistive load
 
utilisation category
AC-3
AC-1
 
poles description
3P
 
power pole contact composition
3 NO
 
[Ue] rated operational voltage
Power circuit: <= 690 V AC 50/60 Hz
 
[Ie] rated operational current
50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
 
motor power kW
18.5 kW at 500 V
18.5 kW at 660...690 V
9 kW at 220...230 V AC 50/60 Hz
18.5 kW at 380...400 V
18.5 kW at 415 V
18.5 kW at 440 V
 
control circuit type
AC at 50/60 Hz
 
height
84 mm
 
width
56 mm
 
depth
86 mm
 
net weight
0.45 kg
 
colour
Grey (RAL 7011)
 
Complementary
auxiliary contact composition
1 NO
 
[Uimp] rated impulse withstand voltage
6 kV coil not connected to the power circuit conforming to IEC 60947
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-4-1
 
overvoltage category
III
 
Irms rated making capacity
380 A at 440 V AC for power circuit conforming to IEC 60947-4-1
 
rated breaking capacity
304 A at 440 V for power circuit conforming to IEC 60947
 
[Icw] rated short-time withstand current
60 A 40 °C - 600 s for power circuit
310 A 40 °C - 10 s for power circuit
150 A 40 °C - 60 s for power circuit
 
associated fuse rating
10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
63 A gG at <= 690 V coordination type 1 for power circuit
 
average impedance
2.5 mOhm - Ith 50 A 50 Hz for power circuit
 
power dissipation per pole
2.9 W AC-3
5 W AC-1
 
control circuit voltage limits
Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C)
 
operating time
12...22 ms on closing
4...19 ms on opening
 
mechanical durability
8000000 cycles
 
maximum operating rate
1800 cyc/h 60 °C
 
inrush power in VA
95 VA 50 Hz cos phi 0.75 (at 20 °C)
95 VA 60 Hz cos phi 0.75 (at 20 °C)
 
hold-in power consumption in VA
8.5 VA 50 Hz cos phi 0.3 (at 20 °C)
8.5 VA 60 Hz cos phi 0.3 (at 20 °C)
 
heat dissipation
2…3 W for control circuit
 
minimum switching current
5 mA for control circuit
 
minimum switching voltage
17 V for control circuit
 
non-overlap time
1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
 
insulation resistance
> 10 MOhm for control circuit
 
electrical durability
350000 cycles AC-1
900000 cycles AC-3
 
mounting support
DIN rail
Plate
 
connections - terminals
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 1.5…6 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 1…6 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end
 
tightening torque
Control circuit: 1.5 N.m
Power circuit: 2.1 N.m
 
Environment
standards
IEC 60947-1
IEC 60947-5-1
IEC 60947-4-1
 
product certifications
EAC
 
IP degree of protection
IP2x conforming to IEC 60529
 
protective treatment
TH (pollution degree 3) conforming to IEC 60068
 
pollution degree
3
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-60…80 °C
 
permissible ambient air temperature around the device
-20…70 °C at Uc
 
operating altitude
3000 m without
 
fire resistance
850 °C conforming to IEC 60695-2-1
 
mechanical robustness
Vibrations contactor open: 1.5 Gn, 5...300 Hz
Vibrations contactor closed: 3 Gn, 5...300 Hz
Shocks contactor closed: 10 Gn for 11 ms
Shocks contactor open: 6 Gn for 11 ms

Country of Origin: India

More Information
Product Name Easypact TVS 38A 3P contactor with 220V AC control
Category Contactors
Tax Class GST-18
Range Name Easypact TVS
AC3 Current Rating 38A
Number of Poles 3P
Color White
Write Your Own Review
You're reviewing:Easypact TVS 38A 3P contactor with 220V AC control
Your Rating

No sellers found for this product.