EasyPact 400A,50kA,3PoleMCCB

Share
In stock
SKU
LV540316
Regular Price ₹ 40,000 Special Price ₹ 19,000
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Easypact CVS400...630
 
product or component type
Circuit breaker
 
device short name
CVS400N
 
device application
Distribution
 
poles description
3P
 
protected poles description
3d
 
Earth leakage protection (Vigi add on)
Without
 
[In] rated current
400 A at 40 °C
 
breaking capacity code
N
 
network type
AC
 
[Icu] Breaking capacity
70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
 
utilisation category
Category A
 
trip unit name
TM-D
 
trip unit technology
Thermal-magnetic
 
trip unit rating
400 A at 40 °C
 
protection type
Short-circuit protection (magnetic)
Overload protection (thermal)
 
Complementary
network frequency
50/60 Hz
 
control type
Toggle
 
mounting mode
Fixed
 
mounting support
Backplate
 
upside connection
Front
 
downside connection
Front
 
connections - terminals
Screw connection
 
[Uimp] rated impulse withstand voltage
8 kV conforming to EN/IEC 60947-2
 
thermal protection adjustment range
280…400 A
 
[Ics] rated service breaking capacity
70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
32 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
 
mechanical durability
15000 cycles
 
electrical durability
6000 cycles 415 V In conforming to IEC 60947-2
 
connection pitch
45 mm
 
contact position indicator
Yes
 
long time pick-up adjustment type Ir
Adjustable
 
long time pick-up adjustment range
0.7...1 x In
 
long time delay adjustment type
Fixed
 
instantaneous pick-up adjustment type Ii
Adjustable
 
instantaneous pick-up adjustment range
5...10 x In
 
height
255 mm
 
width
140 mm
 
depth
110 mm
 
net weight
4.7 kg
 
Environment
electrical shock protection class
Class II
 
standards
EN 60947-2
IEC 60947-2
 
product certifications
GOST
IEC
 
IP degree of protection
IP40
 
pollution degree
3 conforming to IEC 60664-1
 
ambient air temperature for operation
-25…70 °C
 
ambient air temperature for storage
-50…85 °C
 

Country of Origin: India

More Information
Product Name EasyPact 400A,50kA,3PoleMCCB
Range Name EasyPact CVS
Tax Class GST-18
Current Rating 400A
Number of Poles 3P
Breaking Capacity 50kA
Color White
Write Your Own Review
You're reviewing:EasyPact 400A,50kA,3PoleMCCB
Your Rating

No sellers found for this product.