Easy9 MCB 3P 6A C 6000A 415V

Share
In stock
SKU
EZ9F76306
Regular Price ₹ 1,361 Special Price ₹ 681
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Easy9 MCB 3P 6A C 6000A 415V
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 6A
Number of Poles 3P
Breaking Capacity 6kA
Tripping Curves C
Width (in mm) 36
Height (in mm) 81
Depth (in mm) 77.5
Operating Voltage 415 V
Frequency 50/60Hz
Write Your Own Review
You're reviewing:Easy9 MCB 3P 6A C 6000A 415V
Your Rating

No sellers found for this product.