
calcActive())">
Easy9 MCB 3P 10A C 10000A 415V
EZ9F71310
₹ 1,770.00
₹ 708.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F71310
Easy9 MCB 3P 10A C 10000A 415V
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 MCB 3P 10A C 10000A 415V
₹ 1,770.00
₹ 708.00
Description
Miniature circuit breaker, Easy9, 3P, 10 A, C curve, 10000 A
Product Details
Product Name | Easy9 MCB 3P 10A C 10000A 415V |
---|---|
Range Name | Easy9 |
Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account