Easy9 MCB 2P 16A 6000A C curve

Share
In stock
SKU
EZ9F76216
Regular Price ₹ 877 Special Price ₹ 439
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Easy9 MCB 2P 16A 6000A C curve
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 16A
Number of Poles 2P
Breaking Capacity 6000A
Tripping Curves C
Color White
Body Material Plastic
Write Your Own Review
You're reviewing:Easy9 MCB 2P 16A 6000A C curve
Your Rating

No sellers found for this product.