Easy9 MCB 1P 6A B 10000A 240V

Share
In stock
SKU
EZ9F21106
Regular Price ₹ 281 Special Price ₹ 126
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

MCB protect against SC and Overloads and keeps your property safe. This product is compatible for lighting loads,Such as bulb, heater etc This is a 1P, 6A MCB with a breaking capacity of 10kA.

Country of Origin: India

More Information
Product Name Easy9 MCB 1P 6A B 10000A 240V
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 6A
Number of Poles 1P
Breaking Capacity 10kA
Tripping Curves B
Width (in mm) 18
Height (in mm) 81
Depth (in mm) 74
Body Material Plastic
Operating Voltage 240V/415V
Frequency 50Hz
Standard ISI/CE marked as per IS/IEC 60898-1
Suitable for positve isolation Yes
Write Your Own Review
You're reviewing:Easy9 MCB 1P 6A B 10000A 240V
Your Rating

No sellers found for this product.
Frequently Asked question

What is the breaking capacity of the product?

10 kA

Is this product suitable for lighting loads or motor loads?

Light Loads

Can I fit a padlock on the product?

Yes