Easy9 MCB 1P 25A B 10000A 240V

Share
In stock
SKU
EZ9F21125
Regular Price ₹ 281 Special Price ₹ 132
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Miniature circuit breaker, Easy9, 1P, 25 A, B curve, 10000 A

More Information
Product Name Easy9 MCB 1P 25A B 10000A 240V
Range Name Easy9
Tax Class GST-18
Write Your Own Review
You're reviewing:Easy9 MCB 1P 25A B 10000A 240V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite