calcPageSize())"
/>
calcActive())">
Easy9 MCB 1P 10A C 10000A 240V
EZ9F71110
₹ 321.00
₹ 128.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9F71110
Easy9 MCB 1P 10A C 10000A 240V
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 MCB 1P 10A C 10000A 240V
₹ 321.00
₹ 128.40
Description
MCB protect against SC and Overloads and keeps your property safe. This product is compatible for loads like motor, air conditioner etc. This is a 1P, 10A MCB with a breaking capacity of 10kA.
Country of Origin: India
Product Details
| Product Name | Easy9 MCB 1P 10A C 10000A 240V |
|---|---|
| Range Name | Easy9 |
| Category | MCB |
| Tax Class | GST-18 |
| Current Rating | 10A |
| Number of Poles | 1P |
| Breaking Capacity | 10kA |
| Tripping Curves | C |
| Width (in mm) | 18 |
| Height (in mm) | 81 |
| Depth (in mm) | 74 |
| Body Material | Plastic |
| Operating Voltage | 240V/415V |
| Frequency | 50Hz |
| Standard | ISI/CE marked as per IS/IEC 60898-8 |
| Suitable for positve isolation | Yes |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account