
Easy9 MCB 1P 10A B 10000A 240V
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Easy9 MCB 1P 10A B 10000A 240V
Description
MCB protect against SC and Overloads and keeps your property safe. This product is compatible for lighting loads,Such as bulb, heater etc. This is a 1P, 10A MCB with a breaking capacity of 10kA.
Country of Origin: India
Product Details
Product Name | Easy9 MCB 1P 10A B 10000A 240V |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 10A |
Number of Poles | 1P |
Breaking Capacity | 10kA |
Tripping Curves | B |
Width (in mm) | 18 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50Hz |
Standard | ISI/CE marked as per IS/IEC 60898-1 |
Suitable for positve isolation | Yes |