Easy9 DB 4 way Phase Selector DD Vertical
In stock
SKU
EZ9EPVD04
Regular Price
₹ 7,714
Special Price
₹ 4,011
48% Off
( Prices are all exclusive of taxes )Easy9 DB 4 way Phase Selector DD Vertical
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 4 way Phase Selector Doubel Door Vertical
This image is for Illustrative purpose only
Country of Origin: India
Product Name | Easy9 DB 4 way Phase Selector DD Vertical |
---|---|
Range Name | Easy9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Body Material | Metal |
Write Your Own Review
* Required Field
No sellers found for this product.