Easy9 DB 12 way VTPN DD I/c-MCCB 100A
In stock
SKU
EZ9EVTD12
Regular Price
₹ 18,836
Special Price
₹ 9,795
48% Off
( Prices are all exclusive of taxes )Easy9 DB 12 way VTPN DD I/c-MCCB 100A
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 12 way VTPN Double Door I/c-MCCB 100A
Country of Origin: India
Product Name | Easy9 DB 12 way VTPN DD I/c-MCCB 100A |
---|---|
Range Name | Easy9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Body Material | Metal |
Write Your Own Review
No sellers found for this product.