calcPageSize())"
/>
EARTHLEAKAGE RELAY RH99P WITH MANUAL RES
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
EARTHLEAKAGE RELAY RH99P WITH MANUAL RES
Description
VigiPacT RH99P is a front panel mounting residual current protection relay. It protects against people direct or indirect contact, property fire hazards and motors. It measures the earth leakage current in an electrical installation via its associated toroid. It trips the associated circuit breaker when the set residual operation current is overrun. The operational supply voltage is 220/240VAC 50/60Hz. It is a type A earth-leakage protection class. The current sensitivity (IDn) is selectable with 9 thresholds from 30mA to 30A. The time delay (Dt) is selectable with 9 settings from instantaneous to 4.5s. It requires a local manual reset after a fault clearance. The monitored distribution system voltage is up to 1000VAC 50/60/400Hz. It is installed on a front panel switchboard and the protection degree is IP40. It must be associated with a compatible Schneider Electric type A toroid or rectangular sensor.
Product Details
| Product Name | EARTHLEAKAGE RELAY RH99P WITH MANUAL RES |
|---|---|
| Range Name | VigiPacT |
| Tax Class | GST-18 |