
Door Chime, Miluz Zeta, 85Db, 163Ma, 2 Module, Warm Grey
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Door Chime, Miluz Zeta, 85Db, 163Ma, 2 Module, Warm Grey
Description
Elegance meets functionality with the Miluz ZeTa door chime by Schneider Electric. The 85dB door chime provides a moderate sound level to alert the house residents. Its Ue rated operational voltage is 220-240VAC at 50/60Hz. Its In rated current is 163mA. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
Product Name | Door Chime, Miluz Zeta, 85Db, 163Ma, 2 Module, Warm Grey |
---|---|
Range Name | Miluz ZeTa |
No of Modules | 2 Mod |
Tax Class | GST-18 |