DIODE 6-250VDC FOR RXZE SOCKET
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
DIODE 6-250VDC FOR RXZE SOCKET
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | DIODE 6-250VDC FOR RXZE SOCKET |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Accessory / separate part category | PROTECTION ACCESSORIES |
| Product or component type | PROTECTION MODULE |
| Accessory / separate part designation | DIODE |
| Product compatibility | SOCKET RPZ (1 C/O)SOCKET RPZ (2 C/O)SOCKET RXZ (2 C/O)SOCKET RXZ (3 C/O)SOCKET RXZ (4 C/O) |
| Product destination | RPM relayRXM relay |
| [Uc] control circuit voltage | 6...250 V DC |
| Sale per indivisible quantity | 20 |
| Net weight | 0.003 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.100 CM |
| Package 1 Width | 1.200 CM |
| Package 1 Length | 3.000 CM |
| Package 1 Weight | 1.500 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 1.800 CM |
| Package 2 Width | 6.400 CM |
| Package 2 Length | 8.000 CM |
| Package 2 Weight | 16.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 600 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 1.226 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 55 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0410158333 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0003870667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000399592 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.000426025 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Overview
| Product Name | DIODE 6-250VDC FOR RXZE SOCKET |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Accessory / separate part category | PROTECTION ACCESSORIES |
| Product or component type | PROTECTION MODULE |
| Accessory / separate part designation | DIODE |
| Product compatibility | SOCKET RPZ (1 C/O)SOCKET RPZ (2 C/O)SOCKET RXZ (2 C/O)SOCKET RXZ (3 C/O)SOCKET RXZ (4 C/O) |
| Product destination | RPM relayRXM relay |
| [Uc] control circuit voltage | 6...250 V DC |
| Sale per indivisible quantity | 20 |
| Net weight | 0.003 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.100 CM |
| Package 1 Width | 1.200 CM |
| Package 1 Length | 3.000 CM |
| Package 1 Weight | 1.500 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 1.800 CM |
| Package 2 Width | 6.400 CM |
| Package 2 Length | 8.000 CM |
| Package 2 Weight | 16.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 600 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 1.226 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 55 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0410158333 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0003870667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000399592 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.000426025 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |