
Dimmer, Miluz Zeta, 230V, 400W, Rotary, 1 Module, White
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Dimmer, Miluz Zeta, 230V, 400W, Rotary, 1 Module, White
Description
Choose the lighting conditions to match your mood with the Miluz ZeTa light control dimmer by Schneider Electric. The device is designed with protective features, including electronic overload and overheating protection. Its Ue rated operational voltage is 230VAC at 50/60Hz. The load handling of incandescent lamps is 400W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.35mm x (H) 45.13mm x (D) 51.87mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
Product Name | Dimmer, Miluz Zeta, 230V, 400W, Rotary, 1 Module, White |
---|---|
Range Name | Miluz ZeTa |
Category | Fan Controller & Dimmer |
Tax Class | GST-18 |
Color | White |
No of Modules | 1 Mod |