Device locking by padlocks

48539
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This is a locking device for Masterpact NW. It allows to lock the device in the OFF position by physically maintaining the opening pushbutton pressed down. The locking system can receive up to 3 padlocks (shackle diameter from 5 to 8 mm, not supplied).

Product Details

Product Name Device locking by padlocks
Range Name MasterPact NW
Tax Class GST-18

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Device locking by padlocks
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.