Cover Frame, Miluz Zeta, Unigrid, 3 Module, Champagne Gold

MZCP3MU_CG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Discover the Miluz ZeTa cover frame for 3 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 125mm x (H) 93mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is champagne gold with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Product Details

Product Name Cover Frame, Miluz Zeta, Unigrid, 3 Module, Champagne Gold
Range Name Miluz ZeTa
Category Cover & Grid Plate
Tax Class GST-18
Color Champagne Gold
No of Modules 3 Mod

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Cover Frame, Miluz Zeta, Unigrid, 3 Module, Champagne Gold
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently viewed

Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Anthracite
MZSW101M1W_AN
Price starting from
₹ 174.00
₹ 67.86
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, With Indicator, Anthracite
MZSWI101M1W_AN
Price starting from
₹ 384.00
₹ 149.76
Switch, Miluz Zeta, 10A, 1 Way, 2 Module, With Indicator, Anthracite
MZSWI102M1W_AN
Price starting from
₹ 468.00
₹ 182.52
Switch, Miluz Zeta, 16A, 1 Way, 1 Module, Anthracite
MZSW161M1W_AN
Price starting from
₹ 348.00
₹ 135.72
Switch, Miluz Zeta, 16A, 1 Way, 2 Module, Anthracite
MZSW162M1W_AN
Price starting from
₹ 600.00
₹ 234.00
Switch, Miluz Zeta, 16A, 1 Way, 1 Module, With Indicator, Anthracite
MZSWI161M1W_AN
Price starting from
₹ 474.00
₹ 184.86
Switch, Miluz Zeta, 16A, 1 Way, 2 Module, With Indicator, Anthracite
MZSWI162M1W_AN
Price starting from
₹ 660.00
₹ 257.40
Bell Press Switch, Miluz Zeta, 6A, 1 Module, Anthracite
MZBP1M_AN
Price starting from
₹ 336.00
₹ 131.04

Product related to this item

Cover Frame, Miluz Zeta, 12 Module, Anthracite
MZCP12M_AN
Price starting from
₹ 875.00
₹ 341.25
Cover Frame, Miluz Zeta, 1 Module, Anthracite
MZCP1M_AN
Price starting from
₹ 218.00
₹ 85.02
Cover Frame, Miluz Zeta, 2 Module, Anthracite
MZCP2M_AN
Price starting from
₹ 218.00
₹ 85.02
Cover Frame, Miluz Zeta, 3 Module, Anthracite
MZCP3M_AN
Price starting from
₹ 275.00
₹ 107.25
Cover Frame, Miluz Zeta, 4 Module, Anthracite
MZCP4M_AN
Price starting from
₹ 319.00
₹ 124.41
Cover Frame, Miluz Zeta, 6 Module, Anthracite
MZCP6M_AN
Price starting from
₹ 425.00
₹ 165.75
Cover Frame, Miluz Zeta, Linear, 8 Module, Anthracite
MZCP8MH_AN
Price starting from
₹ 538.00
₹ 209.82
Cover Frame, Miluz Zeta, Square, 8 Module, Anthracite
MZCP8MS_AN
Price starting from
₹ 725.00
₹ 282.75