Cover frame, Miluz ZeTa, unigrid, 3 module, bronze

Share
In stock
SKU
MZCP3MU_BZ
Regular Price ₹ 300 Special Price ₹ 135
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz ZeTa cover frame for 3 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 125mm x (H) 93mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is bronze with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

More Information
Product Name Cover frame, Miluz ZeTa, unigrid, 3 module, bronze
Range Name Miluz ZeTa
Tax Class GST-18
Color Bronze
Write Your Own Review
You're reviewing:Cover frame, Miluz ZeTa, unigrid, 3 module, bronze
Your Rating

No sellers found for this product.