Cover frame, Miluz ZeTa, 12 module, anthracite

Share
In stock
SKU
MZCP12M_AN
Regular Price ₹ 875 Special Price ₹ 394
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

More Information
Product Name Cover frame, Miluz ZeTa, 12 module, anthracite
Range Name Miluz ZeTa
Tax Class GST-18
Color Anthracite
Write Your Own Review
You're reviewing:Cover frame, Miluz ZeTa, 12 module, anthracite
Your Rating

No sellers found for this product.