logic controller, Modicon M221, 40 IO, transistor, PNP, Ethernet
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
logic controller, Modicon M221, 40 IO, transistor, PNP, Ethernet
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This TM221 controller is part of the Modicon M221 Logic controller range. It has 40 logic I/O and it is supplied with 24V DC. It is supplied with removable screw terminal blocks for connecting the I/O, a removable screw terminal block for connecting the power supply, a button cell backup battery BR2032 and a cable for connecting the analog inputs. M221 logic controllers have three types of integrated communication port, Ethernet, RS 232/RS 485 serial link and USB mini-B programming port. It enables the control of simple machines. The capacity of M221 logic controllers can be enhanced with the Modicon TM3 expansion module offer. Achieve benchmark performance while increasing profitability with Modicon M221 through intuitive machine programming with EcoStruxure Machine Expert Basic.
Overview
| Product Name | logic controller, Modicon M221, 40 IO, transistor, PNP, Ethernet |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Taiwan |
| Nominal Output Voltage | 24 V DC |
| Manufacturer | Schneider Electric |
| Range of product | MODICON M221 |
| Product or component type | LOGIC CONTROLLER |
| [Us] rated supply voltage | 24 V DC |
| Discrete input number | 24, DISCRETE INPUT 4 FAST INPUT CONFORMING TO IEC 61131-2 TYPE 1 |
| Analogue input number | 2 AT 0...10 V |
| Discrete output type | TRANSISTOR |
| Discrete output number | 16 TRANSISTOR 2 FAST OUTPUT |
| Discrete output voltage | 24 V DC |
| Discrete output current | 0.5 A |
| Discrete I/O number | 40 |
| Maximum number of I/O expansion module | 7 (LOCAL I/O-ARCHITECTURE)14 (REMOTE I/O-ARCHITECTURE) |
| Supply voltage limits | 20.4…28.8 V |
| Inrush current | 35 A |
| Maximum power consumption in W | 17 W AT 24 V (WITH MAX NUMBER OF I/O EXPANSION MODULE)4.9 W AT 24 V (WITHOUT I/O EXPANSION MODULE) |
| Power supply output current | 0.52 A 5 V FOR EXPANSION BUS0.3 A 24 V FOR EXPANSION BUS |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input voltage | 24 V |
| Discrete input voltage type | DC |
| Analogue input resolution | 10 BITS |
| LSB value | 10 MV |
| Conversion time | 1 MS PER CHANNEL + 1 CONTROLLER CYCLE TIME FOR ANALOGUE INPUT ANALOG INPUT |
| Permitted overload on inputs | +/- 30 V DC FOR 5 MIN (MAXIMUM) FOR ANALOG INPUT+/- 13 V DC (PERMANENT) FOR ANALOG INPUT |
| Voltage state 1 guaranteed | >= 15 V FOR INPUT |
| Discrete input current | 7 MA FOR DISCRETE INPUT5 MA FOR FAST INPUT |
| Input impedance | 3.4 KOHM FOR DISCRETE INPUT100 KOHM FOR ANALOG INPUT4.9 KOHM FOR FAST INPUT |
| Response time | 35 µS TURN-OFF, I2...I5 TERMINAL(S) FOR INPUT5 µS TURN-ON, I0, I1, I6, I7 TERMINAL(S) FOR FAST INPUT35 µS TURN-ON, OTHER TERMINALS TERMINAL(S) FOR INPUT5 µS TURN-OFF, I0, I1, I6, I7 TERMINAL(S) FOR FAST INPUT100 µS TURN-OFF, OTHER TERMINALS TERMINAL(S) FOR INPUT5 µS TURN-ON, TURN-OFF, Q0...Q1 TERMINAL(S) FOR OUTPUT50 µS TURN-ON, TURN-OFF, Q2...Q3 TERMINAL(S) FOR OUTPUT300 µS TURN-ON, TURN-OFF, OTHER TERMINALS TERMINAL(S) FOR OUTPUT |
| Configurable filtering time | 0 MS FOR INPUT3 MS FOR INPUT12 MS FOR INPUT |
| Discrete output logic | POSITIVE LOGIC (SOURCE) |
| Maximum current per output common | 4 A |
| Output frequency | 100 KHZ FOR FAST OUTPUT (PWM/PLS MODE) AT Q0...Q15 KHZ FOR OUTPUT AT Q2...Q30.1 KHZ FOR OUTPUT AT Q4...Q15 |
| Absolute accuracy error | +/- 1 % OF FULL SCALE FOR ANALOG INPUT |
| Maximum leakage current | 0.1 MA FOR TRANSISTOR OUTPUT |
| Mechanical durability | 20000000 CYCLES FOR TRANSISTOR OUTPUT |
| Protection type | OVERLOAD AND SHORT-CIRCUIT PROTECTION AT 1 A |
| Reset time | 1 S AUTOMATIC RESET |
| Memory capacity | 256 KB FOR USER APPLICATION AND DATA RAM WITH 10000 INSTRUCTIONS256 KB FOR INTERNAL VARIABLES RAM |
| Data backed up | 256 KB BUILT-IN FLASH MEMORY FOR BACKUP OF APPLICATION AND DATA |
| Data storage equipment | 2 GB SD CARD (OPTIONAL) |
| Battery type | BR2032 OR CR2032X LITHIUM NON-RECHARGEABLE |
| Backup time | 1 YEAR AT 25 °C (BY INTERRUPTION OF POWER SUPPLY) |
| Execution time for 1 KInstruction | 0.3 MS FOR EVENT AND PERIODIC TASK |
| Execution time per instruction | 0.2 µS BOOLEAN |
| Exct time for event task | 60 µS RESPONSE TIME |
| Maximum size of object areas | 512 %KW CONSTANT WORDS255 %TM TIMERS255 %C COUNTERS8000 %MW MEMORY WORDS512 %M MEMORY BITS |
| Realtime clock | WITH |
| Regulation loop | ADJUSTABLE PID REGULATOR UP TO 14 SIMULTANEOUS LOOPS |
| Positioning functions | POSITION PTO 2 AXE(S)PULSE/DIRECTION MODE (100 KHZ)POSITION PTO 1 AXE(S)CW/CCW MODE (100 KHZ) |
| Function available | PWMPLSFREQUENCY GENERATOR |
| Counting input number | 4 FAST INPUT (HSC MODE) AT 100 KHZ 32 BITS |
| counter function | A/BPULSE/DIRECTIONSINGLE PHASE |
| Integrated connection type | USB PORT WITH MINI B USB 2.0 CONNECTORNON ISOLATED SERIAL LINK SERIAL 1 WITH RJ45 CONNECTOR AND RS232/RS485 INTERFACE ETHERNET WITH RJ45 CONNECTOR |
| Supply | (SERIAL)SERIAL LINK SUPPLY: 5 V, |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS232480 MBIT/S FOR USB |
| Communication port protocol | USB PORT: USB - SOMACHINE-NETWORKNON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORKETHERNET |
| Port Ethernet | 10BASE-T/100BASE-TX 1 PORT WITH 100 M COPPER CABLE |
| Communication service | MODBUS TCP SLAVE DEVICEETHERNET/IP ADAPTERMODBUS TCP SERVERMODBUS TCP CLIENTDHCP CLIENT |
| Local signalling | 1 LED (GREEN) FOR PWR1 LED (GREEN) FOR RUN1 LED (RED) FOR MODULE ERROR (ERR)1 LED (GREEN) FOR SD CARD ACCESS (SD)1 LED (RED) FOR BAT1 LED PER CHANNEL (GREEN) FOR I/O STATE1 LED (GREEN) FOR SLETHERNET NETWORK ACTIVITY (GREEN) FOR ACTETHERNET NETWORK LINK (YELLOW) FOR LINK (LINK STATUS) |
| Electrical connection | REMOVABLE SCREW TERMINAL BLOCK FOR INPUTS REMOVABLE SCREW TERMINAL BLOCK FOR OUTPUTS TERMINAL BLOCK, 3 TERMINAL(S) FOR CONNECTING THE 24 V DC POWER SUPPLY CONNECTOR, 4 TERMINAL(S) FOR ANALOGUE INPUTSMINI B USB 2.0 CONNECTOR FOR A PROGRAMMING TERMINAL |
| Maximum cable distance between devices | SHIELDED CABLE: |
| Insulation | BETWEEN INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN FAST INPUT AND INTERNAL LOGIC AT 500 V ACNON-INSULATED BETWEEN INPUTSBETWEEN OUTPUT AND INTERNAL LOGIC AT 500 V ACNON-INSULATED BETWEEN ANALOGUE INPUT AND INTERNAL LOGICNON-INSULATED BETWEEN ANALOGUE INPUTS |
| Marking | CE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Depth | 70 MM |
| Width | 160 MM |
| Net weight | 0.456 KG |
| Standards | IEC 61131-2UL 508CAN/CSA C22.2 NO. 213IACS E10ANSI/ISA 12-12-01 |
| Product certifications | RCMEACABSLRcULusDNV-GLCEUKCAcULus HazLoc |
| Environmental characteristic | ORDINARY AND HAZARDOUS LOCATION |
| Resistance to electrostatic discharge | 8 KV IN AIR CONFORMING TO IEC 61000-4-24 KV ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Resistance to electromagnetic fields | 10 V/M 80 MHZ...1 GHZ CONFORMING TO IEC 61000-4-33 V/M 1.4 GHZ...2 GHZ CONFORMING TO IEC 61000-4-31 V/M 2...2.7 GHZ CONFORMING TO IEC 61000-4-3 |
| Resistance to magnetic fields | 30 A/M 50/60 HZ CONFORMING TO IEC 61000-4-8 |
| Resistance to fast transients | 2 KV (POWER LINES) CONFORMING TO IEC 61000-4-42 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-41 KV (I/O) CONFORMING TO IEC 61000-4-41 KV (ETHERNET LINE) CONFORMING TO IEC 61000-4-41 KV (SERIAL LINK) CONFORMING TO IEC 61000-4-4 |
| Surge withstand | 2 KV POWER LINES (AC) COMMON MODE CONFORMING TO IEC 61000-4-52 KV RELAY OUTPUT COMMON MODE CONFORMING TO IEC 61000-4-51 KV I/O COMMON MODE CONFORMING TO IEC 61000-4-51 KV SHIELDED CABLE COMMON MODE CONFORMING TO IEC 61000-4-50.5 KV POWER LINES (DC) DIFFERENTIAL MODE CONFORMING TO IEC 61000-4-51 KV POWER LINES (AC) DIFFERENTIAL MODE CONFORMING TO IEC 61000-4-51 KV RELAY OUTPUT DIFFERENTIAL MODE CONFORMING TO IEC 61000-4-50.5 KV POWER LINES (DC) COMMON MODE CONFORMING TO IEC 61000-4-5 |
| Resistance to conducted disturbances | 10 V 0.15...80 MHZ CONFORMING TO IEC 61000-4-63 V 0.1...80 MHZ CONFORMING TO MARINE SPECIFICATION (LR, ABS, DNV, GL)10 V SPOT FREQUENCY (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHZ) CONFORMING TO MARINE SPECIFICATION (LR, ABS, DNV, GL) |
| Electromagnetic emission | CONDUCTED EMISSIONS - TEST LEVEL: 79 DBμV/M QP/66 DBμV/M AV ( POWER LINES (AC)) AT 0.15…0.5 MHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 73 DBμV/M QP/60 DBμV/M AV ( POWER LINES (AC)) AT 0.5…300 MHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 120...69 DBµV/M QP ( POWER LINES) AT 10…150 KHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 63 DBμV/M QP ( POWER LINES) AT 1.5…30 MHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 40 DBμV/M QP CLASS A ( 10 M) AT 30…230 MHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 79...63 DBμV/M QP ( POWER LINES) AT 150…1500 KHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBμV/M QP CLASS A ( 10 M) AT 200…1000 MHZ CONFORMING TO IEC 55011 |
| Immunity to microbreaks | 10 MS |
| Ambient air temperature for operation | -10…55 °C (HORIZONTAL INSTALLATION)-10…35 °C (VERTICAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Vibration resistance | 3.5 MM AT 5…8.4 HZ ON SYMMETRICAL RAIL3.5 MM AT 5…8.4 HZ ON PANEL MOUNTING1 GN AT 8.4…150 HZ ON SYMMETRICAL RAIL1 GN AT 8.4…150 HZ ON PANEL MOUNTING |
| Shock resistance | 147 M/S² FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.000 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 21.000 CM |
| Package 1 Weight | 740.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.130 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 132.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 128 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 24.38621262762273 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 24 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.5088452395461882 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.011202333130324923 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 100.63267079064721 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 101 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.4354882633587114 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 7ae73ccc-0a66-472c-8f06-8951f8377fa6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This TM221 controller is part of the Modicon M221 Logic controller range. It has 40 logic I/O and it is supplied with 24V DC. It is supplied with removable screw terminal blocks for connecting the I/O, a removable screw terminal block for connecting the power supply, a button cell backup battery BR2032 and a cable for connecting the analog inputs. M221 logic controllers have three types of integrated communication port, Ethernet, RS 232/RS 485 serial link and USB mini-B programming port. It enables the control of simple machines. The capacity of M221 logic controllers can be enhanced with the Modicon TM3 expansion module offer. Achieve benchmark performance while increasing profitability with Modicon M221 through intuitive machine programming with EcoStruxure Machine Expert Basic.
Overview
| Product Name | logic controller, Modicon M221, 40 IO, transistor, PNP, Ethernet |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Taiwan |
| Nominal Output Voltage | 24 V DC |
| Manufacturer | Schneider Electric |
| Range of product | MODICON M221 |
| Product or component type | LOGIC CONTROLLER |
| [Us] rated supply voltage | 24 V DC |
| Discrete input number | 24, DISCRETE INPUT 4 FAST INPUT CONFORMING TO IEC 61131-2 TYPE 1 |
| Analogue input number | 2 AT 0...10 V |
| Discrete output type | TRANSISTOR |
| Discrete output number | 16 TRANSISTOR 2 FAST OUTPUT |
| Discrete output voltage | 24 V DC |
| Discrete output current | 0.5 A |
| Discrete I/O number | 40 |
| Maximum number of I/O expansion module | 7 (LOCAL I/O-ARCHITECTURE)14 (REMOTE I/O-ARCHITECTURE) |
| Supply voltage limits | 20.4…28.8 V |
| Inrush current | 35 A |
| Maximum power consumption in W | 17 W AT 24 V (WITH MAX NUMBER OF I/O EXPANSION MODULE)4.9 W AT 24 V (WITHOUT I/O EXPANSION MODULE) |
| Power supply output current | 0.52 A 5 V FOR EXPANSION BUS0.3 A 24 V FOR EXPANSION BUS |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input voltage | 24 V |
| Discrete input voltage type | DC |
| Analogue input resolution | 10 BITS |
| LSB value | 10 MV |
| Conversion time | 1 MS PER CHANNEL + 1 CONTROLLER CYCLE TIME FOR ANALOGUE INPUT ANALOG INPUT |
| Permitted overload on inputs | +/- 30 V DC FOR 5 MIN (MAXIMUM) FOR ANALOG INPUT+/- 13 V DC (PERMANENT) FOR ANALOG INPUT |
| Voltage state 1 guaranteed | >= 15 V FOR INPUT |
| Discrete input current | 7 MA FOR DISCRETE INPUT5 MA FOR FAST INPUT |
| Input impedance | 3.4 KOHM FOR DISCRETE INPUT100 KOHM FOR ANALOG INPUT4.9 KOHM FOR FAST INPUT |
| Response time | 35 µS TURN-OFF, I2...I5 TERMINAL(S) FOR INPUT5 µS TURN-ON, I0, I1, I6, I7 TERMINAL(S) FOR FAST INPUT35 µS TURN-ON, OTHER TERMINALS TERMINAL(S) FOR INPUT5 µS TURN-OFF, I0, I1, I6, I7 TERMINAL(S) FOR FAST INPUT100 µS TURN-OFF, OTHER TERMINALS TERMINAL(S) FOR INPUT5 µS TURN-ON, TURN-OFF, Q0...Q1 TERMINAL(S) FOR OUTPUT50 µS TURN-ON, TURN-OFF, Q2...Q3 TERMINAL(S) FOR OUTPUT300 µS TURN-ON, TURN-OFF, OTHER TERMINALS TERMINAL(S) FOR OUTPUT |
| Configurable filtering time | 0 MS FOR INPUT3 MS FOR INPUT12 MS FOR INPUT |
| Discrete output logic | POSITIVE LOGIC (SOURCE) |
| Maximum current per output common | 4 A |
| Output frequency | 100 KHZ FOR FAST OUTPUT (PWM/PLS MODE) AT Q0...Q15 KHZ FOR OUTPUT AT Q2...Q30.1 KHZ FOR OUTPUT AT Q4...Q15 |
| Absolute accuracy error | +/- 1 % OF FULL SCALE FOR ANALOG INPUT |
| Maximum leakage current | 0.1 MA FOR TRANSISTOR OUTPUT |
| Mechanical durability | 20000000 CYCLES FOR TRANSISTOR OUTPUT |
| Protection type | OVERLOAD AND SHORT-CIRCUIT PROTECTION AT 1 A |
| Reset time | 1 S AUTOMATIC RESET |
| Memory capacity | 256 KB FOR USER APPLICATION AND DATA RAM WITH 10000 INSTRUCTIONS256 KB FOR INTERNAL VARIABLES RAM |
| Data backed up | 256 KB BUILT-IN FLASH MEMORY FOR BACKUP OF APPLICATION AND DATA |
| Data storage equipment | 2 GB SD CARD (OPTIONAL) |
| Battery type | BR2032 OR CR2032X LITHIUM NON-RECHARGEABLE |
| Backup time | 1 YEAR AT 25 °C (BY INTERRUPTION OF POWER SUPPLY) |
| Execution time for 1 KInstruction | 0.3 MS FOR EVENT AND PERIODIC TASK |
| Execution time per instruction | 0.2 µS BOOLEAN |
| Exct time for event task | 60 µS RESPONSE TIME |
| Maximum size of object areas | 512 %KW CONSTANT WORDS255 %TM TIMERS255 %C COUNTERS8000 %MW MEMORY WORDS512 %M MEMORY BITS |
| Realtime clock | WITH |
| Regulation loop | ADJUSTABLE PID REGULATOR UP TO 14 SIMULTANEOUS LOOPS |
| Positioning functions | POSITION PTO 2 AXE(S)PULSE/DIRECTION MODE (100 KHZ)POSITION PTO 1 AXE(S)CW/CCW MODE (100 KHZ) |
| Function available | PWMPLSFREQUENCY GENERATOR |
| Counting input number | 4 FAST INPUT (HSC MODE) AT 100 KHZ 32 BITS |
| counter function | A/BPULSE/DIRECTIONSINGLE PHASE |
| Integrated connection type | USB PORT WITH MINI B USB 2.0 CONNECTORNON ISOLATED SERIAL LINK SERIAL 1 WITH RJ45 CONNECTOR AND RS232/RS485 INTERFACE ETHERNET WITH RJ45 CONNECTOR |
| Supply | (SERIAL)SERIAL LINK SUPPLY: 5 V, |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS232480 MBIT/S FOR USB |
| Communication port protocol | USB PORT: USB - SOMACHINE-NETWORKNON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORKETHERNET |
| Port Ethernet | 10BASE-T/100BASE-TX 1 PORT WITH 100 M COPPER CABLE |
| Communication service | MODBUS TCP SLAVE DEVICEETHERNET/IP ADAPTERMODBUS TCP SERVERMODBUS TCP CLIENTDHCP CLIENT |
| Local signalling | 1 LED (GREEN) FOR PWR1 LED (GREEN) FOR RUN1 LED (RED) FOR MODULE ERROR (ERR)1 LED (GREEN) FOR SD CARD ACCESS (SD)1 LED (RED) FOR BAT1 LED PER CHANNEL (GREEN) FOR I/O STATE1 LED (GREEN) FOR SLETHERNET NETWORK ACTIVITY (GREEN) FOR ACTETHERNET NETWORK LINK (YELLOW) FOR LINK (LINK STATUS) |
| Electrical connection | REMOVABLE SCREW TERMINAL BLOCK FOR INPUTS REMOVABLE SCREW TERMINAL BLOCK FOR OUTPUTS TERMINAL BLOCK, 3 TERMINAL(S) FOR CONNECTING THE 24 V DC POWER SUPPLY CONNECTOR, 4 TERMINAL(S) FOR ANALOGUE INPUTSMINI B USB 2.0 CONNECTOR FOR A PROGRAMMING TERMINAL |
| Maximum cable distance between devices | SHIELDED CABLE: |
| Insulation | BETWEEN INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN FAST INPUT AND INTERNAL LOGIC AT 500 V ACNON-INSULATED BETWEEN INPUTSBETWEEN OUTPUT AND INTERNAL LOGIC AT 500 V ACNON-INSULATED BETWEEN ANALOGUE INPUT AND INTERNAL LOGICNON-INSULATED BETWEEN ANALOGUE INPUTS |
| Marking | CE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Depth | 70 MM |
| Width | 160 MM |
| Net weight | 0.456 KG |
| Standards | IEC 61131-2UL 508CAN/CSA C22.2 NO. 213IACS E10ANSI/ISA 12-12-01 |
| Product certifications | RCMEACABSLRcULusDNV-GLCEUKCAcULus HazLoc |
| Environmental characteristic | ORDINARY AND HAZARDOUS LOCATION |
| Resistance to electrostatic discharge | 8 KV IN AIR CONFORMING TO IEC 61000-4-24 KV ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Resistance to electromagnetic fields | 10 V/M 80 MHZ...1 GHZ CONFORMING TO IEC 61000-4-33 V/M 1.4 GHZ...2 GHZ CONFORMING TO IEC 61000-4-31 V/M 2...2.7 GHZ CONFORMING TO IEC 61000-4-3 |
| Resistance to magnetic fields | 30 A/M 50/60 HZ CONFORMING TO IEC 61000-4-8 |
| Resistance to fast transients | 2 KV (POWER LINES) CONFORMING TO IEC 61000-4-42 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-41 KV (I/O) CONFORMING TO IEC 61000-4-41 KV (ETHERNET LINE) CONFORMING TO IEC 61000-4-41 KV (SERIAL LINK) CONFORMING TO IEC 61000-4-4 |
| Surge withstand | 2 KV POWER LINES (AC) COMMON MODE CONFORMING TO IEC 61000-4-52 KV RELAY OUTPUT COMMON MODE CONFORMING TO IEC 61000-4-51 KV I/O COMMON MODE CONFORMING TO IEC 61000-4-51 KV SHIELDED CABLE COMMON MODE CONFORMING TO IEC 61000-4-50.5 KV POWER LINES (DC) DIFFERENTIAL MODE CONFORMING TO IEC 61000-4-51 KV POWER LINES (AC) DIFFERENTIAL MODE CONFORMING TO IEC 61000-4-51 KV RELAY OUTPUT DIFFERENTIAL MODE CONFORMING TO IEC 61000-4-50.5 KV POWER LINES (DC) COMMON MODE CONFORMING TO IEC 61000-4-5 |
| Resistance to conducted disturbances | 10 V 0.15...80 MHZ CONFORMING TO IEC 61000-4-63 V 0.1...80 MHZ CONFORMING TO MARINE SPECIFICATION (LR, ABS, DNV, GL)10 V SPOT FREQUENCY (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHZ) CONFORMING TO MARINE SPECIFICATION (LR, ABS, DNV, GL) |
| Electromagnetic emission | CONDUCTED EMISSIONS - TEST LEVEL: 79 DBμV/M QP/66 DBμV/M AV ( POWER LINES (AC)) AT 0.15…0.5 MHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 73 DBμV/M QP/60 DBμV/M AV ( POWER LINES (AC)) AT 0.5…300 MHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 120...69 DBµV/M QP ( POWER LINES) AT 10…150 KHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 63 DBμV/M QP ( POWER LINES) AT 1.5…30 MHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 40 DBμV/M QP CLASS A ( 10 M) AT 30…230 MHZ CONFORMING TO IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 79...63 DBμV/M QP ( POWER LINES) AT 150…1500 KHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBμV/M QP CLASS A ( 10 M) AT 200…1000 MHZ CONFORMING TO IEC 55011 |
| Immunity to microbreaks | 10 MS |
| Ambient air temperature for operation | -10…55 °C (HORIZONTAL INSTALLATION)-10…35 °C (VERTICAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Vibration resistance | 3.5 MM AT 5…8.4 HZ ON SYMMETRICAL RAIL3.5 MM AT 5…8.4 HZ ON PANEL MOUNTING1 GN AT 8.4…150 HZ ON SYMMETRICAL RAIL1 GN AT 8.4…150 HZ ON PANEL MOUNTING |
| Shock resistance | 147 M/S² FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.000 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 21.000 CM |
| Package 1 Weight | 740.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.130 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 132.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 128 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 24.38621262762273 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 24 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.5088452395461882 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.011202333130324923 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 100.63267079064721 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 101 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.4354882633587114 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 7ae73ccc-0a66-472c-8f06-8951f8377fa6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |