
calcActive())">
ContactorTeSysGiga800 3PStd100-250V ACDC
LC1G800KUEN
₹ 248,905.00
₹ 134,408.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1G800KUEN
ContactorTeSysGiga800 3PStd100-250V ACDC
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
ContactorTeSysGiga800 3PStd100-250V ACDC
₹ 248,905.00
₹ 134,408.70
Description
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 800A, standard version, 100…250V wide band AC/DC coil
Product Details
Product Name | ContactorTeSysGiga800 3PStd100-250V ACDC |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 100-250V AC/DC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review