
calcActive())">
ContactorTeSysGiga225 4PStd100-250V ACDC
LC1G2254KUEN
₹ 86,760.00
₹ 46,850.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1G2254KUEN
ContactorTeSysGiga225 4PStd100-250V ACDC
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
ContactorTeSysGiga225 4PStd100-250V ACDC
₹ 86,760.00
₹ 46,850.40
Description
High power contactor, TeSys Giga, 4 pole (4NO), AC-1 <=440V 330A, standard version, 100…250V wide band AC/DC coil
Product Details
Product Name | ContactorTeSysGiga225 4PStd100-250V ACDC |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 100-250V AC/DC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review