High power contactor, TeSys Giga, 4 pole (4NO), AC-1 <=440V 275A, standard version, 100…250V wide band AC/DC coil
Product Name | ContactorTeSysGiga150 4PStd100-250V ACDC |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 100-250V AC/DC |
Number of Poles | 4P |