
calcActive())">
Contactor TeSys Deca 150A 3P 24VAC Screw
LC1D150B7
₹ 43,815.00
₹ 22,345.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D150B7
Contactor TeSys Deca 150A 3P 24VAC Screw
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Contactor TeSys Deca 150A 3P 24VAC Screw
₹ 43,815.00
₹ 22,345.65
Product Details
Product Name | Contactor TeSys Deca 150A 3P 24VAC Screw |
---|---|
Tax Class | GST-18 |
Range Name | TeSys D |
Coil Voltage | 24V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review