
CONTACTOR
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
CONTACTOR
Description
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 150A/1000V AC-3 (75kW@400V). It provides a 110V 50/60Hz AC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirrror contact), power connection by screw connectors 2 inputs, control connection by screw clamp terminals. For operating rates until 1200 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (120mm width), mounting on 2 DIN-rails or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Product Name | CONTACTOR |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 110V AC |
Number of Poles | 3P |