
CONTACTOR 9A AC3 4KW 1NO 220VAC COIL
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
CONTACTOR 9A AC3 4KW 1NO 220VAC COIL
Description
TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 220V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Product Name | CONTACTOR 9A AC3 4KW 1NO 220VAC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 220V AC |
Number of Poles | 3P |