CONTACTOR 600VAC 65AMP IEC +OPTIONS
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
CONTACTOR 600VAC 65AMP IEC +OPTIONS
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | CONTACTOR 600VAC 65AMP IEC +OPTIONS |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 48V AC |
| Number of Poles | 3P |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Range of product | TESYS DECA ADVANCED |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3EAC-1AC-1AC-4AC-2 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 65 A (AT |
| [Uc] control circuit voltage | 48 V AC 50/60 HZ |
| Motor power kW | 18.5 KW AT 220/230 V AC 50/60 HZ (AC-3)30 KW AT 380/400 V AC 50/60 HZ (AC-3)22 KW AT 380/400 V AC 50/60 HZ (AC-3)30 KW AT 415 V AC 50/60 HZ (AC-3)25 KW AT 415 V AC 50/60 HZ (AC-3)37 KW AT 500 V AC 50/60 HZ (AC-3)37 KW AT 660/690 V AC 50/60 HZ (AC-3)37 KW AT 1000 V AC 50/60 HZ (AC-3) |
| Motor power hp | 10 HP AT 230/240 V AC 60 HZ FOR 1 PHASE MOTORS20 HP AT 200/208 V AC 60 HZ FOR 3 PHASES MOTORS20 HP AT 230/240 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 460/480 V AC 60 HZ FOR 3 PHASES MOTORS50 HP AT 575/600 V AC 60 HZ FOR 3 PHASES MOTORS7.5 HP AT 230/240 V AC 60 HZ FOR 1 PHASE MOTORS3 HP AT 115 V AC 60 HZ FOR 1 PHASE MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 80 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 60 °C) FOR CONTROL CIRCUIT |
| Irms rated making capacity | 140 A AT 440 V AC FOR CONTROL CIRCUIT CONFORMING TO IEC 60947-5-1140 A AC FOR CONTROL CIRCUIT CONFORMING TO IEC 60947-5-1900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Associated fuse rating | 125 A GG AT |
| Power dissipation per pole | 6.4 W AC-14.2 W AC-3E9.6 W AC-13.7 W AC-3 |
| [Ui] rated insulation voltage | CONTROL CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIED CONFORMING TO IEC 60947-1CONTROL CIRCUIT: 690 V CONFORMING TO IEC 60947-1POWER CIRCUIT: 690 V CSA CERTIFIED CONFORMING TO IEC 60947-1CONTROL CIRCUIT: 600 V CSA CERTIFIED |
| Overvoltage category | III |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 6 MCYCLES |
| Control circuit type | AC AT 50/60 HZ |
| Coil technology | WITHOUT BUILT-IN BIDIRECTIONAL PEAK LIMITING DIODE SUPPRESSOR |
| Control circuit voltage limits | 0.8...1.1 UC (-40…60 °C):OPERATIONAL AC 50 HZ0.85...1.1 UC (-40…60 °C):OPERATIONAL AC 60 HZ1...1.1 UC (60…70 °C):OPERATIONAL AC 50/60 HZ0.3...0.6 UC (-40…70 °C):DROP-OUT AC 50/60 HZ |
| Inrush power in VA | 160 VA COS PHI 0.75 (AT 20 °C)140 VA COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 15 VA 50 HZ COS PHI 0.3 (AT 20 °C)13 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 4…5 W AT 50/60 HZ FOR CONTROL CIRCUIT |
| Operating time | 12...26 MS CLOSING4...19 MS OPENING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: RIGID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: RIGID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: RIGIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: RIGID |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINAL - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 5 N.M - ON SCREW TERMINAL - WITH SCREWDRIVER FLAT Ø 6 TO Ø 8 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINAL - WITH SCREWDRIVER POZIDRIV NO 2CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINAL - WITH SCREWDRIVER FLAT Ø 6 MM |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 |
| Terminals description ISO n°1 | (21-22)NC(A1-A2)CO |
| Minimum switching voltage | 17 V FOR CONTROL CIRCUIT |
| Minimum switching current | 5 MA FOR CONTROL CIRCUIT |
| Insulation resistance | > 10 MOHM FOR CONTROL CIRCUIT |
| Non-overlap time | 1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACTS1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACTS |
| Mounting support | PLATEPLATE |
| Standards | CSA C22.2 NO 14EN 60947-4-1EN 60947-5-1UL 60947-4-1IEC 60947-4-1 |
| Product certifications | DNVLROS (Lloyds register of shipping)CCCCSABVULGLGOSTUKCARINA |
| IP degree of protection | IP2X CONFORMING TO VDE 0106IP2X CONFORMING TO IEC 60529 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) VIBRATIONS CONTACTOR OPENED (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR OPENED (10 GN FOR 11 MS) |
| Height | 127 MM |
| Width | 75 MM |
| Depth | 119 MM |
| Net weight | 1.4 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 13.2 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 1.447 KG |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 7.566 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8.921945858891672 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1760063361869087 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2523595925959343 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 56.91943840579708 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 57 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.328416174215296 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Product Name | CONTACTOR 600VAC 65AMP IEC +OPTIONS |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 48V AC |
| Number of Poles | 3P |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Range of product | TESYS DECA ADVANCED |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3EAC-1AC-1AC-4AC-2 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 65 A (AT |
| [Uc] control circuit voltage | 48 V AC 50/60 HZ |
| Motor power kW | 18.5 KW AT 220/230 V AC 50/60 HZ (AC-3)30 KW AT 380/400 V AC 50/60 HZ (AC-3)22 KW AT 380/400 V AC 50/60 HZ (AC-3)30 KW AT 415 V AC 50/60 HZ (AC-3)25 KW AT 415 V AC 50/60 HZ (AC-3)37 KW AT 500 V AC 50/60 HZ (AC-3)37 KW AT 660/690 V AC 50/60 HZ (AC-3)37 KW AT 1000 V AC 50/60 HZ (AC-3) |
| Motor power hp | 10 HP AT 230/240 V AC 60 HZ FOR 1 PHASE MOTORS20 HP AT 200/208 V AC 60 HZ FOR 3 PHASES MOTORS20 HP AT 230/240 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 460/480 V AC 60 HZ FOR 3 PHASES MOTORS50 HP AT 575/600 V AC 60 HZ FOR 3 PHASES MOTORS7.5 HP AT 230/240 V AC 60 HZ FOR 1 PHASE MOTORS3 HP AT 115 V AC 60 HZ FOR 1 PHASE MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 80 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 60 °C) FOR CONTROL CIRCUIT |
| Irms rated making capacity | 140 A AT 440 V AC FOR CONTROL CIRCUIT CONFORMING TO IEC 60947-5-1140 A AC FOR CONTROL CIRCUIT CONFORMING TO IEC 60947-5-1900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Associated fuse rating | 125 A GG AT |
| Power dissipation per pole | 6.4 W AC-14.2 W AC-3E9.6 W AC-13.7 W AC-3 |
| [Ui] rated insulation voltage | CONTROL CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIED CONFORMING TO IEC 60947-1CONTROL CIRCUIT: 690 V CONFORMING TO IEC 60947-1POWER CIRCUIT: 690 V CSA CERTIFIED CONFORMING TO IEC 60947-1CONTROL CIRCUIT: 600 V CSA CERTIFIED |
| Overvoltage category | III |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 6 MCYCLES |
| Control circuit type | AC AT 50/60 HZ |
| Coil technology | WITHOUT BUILT-IN BIDIRECTIONAL PEAK LIMITING DIODE SUPPRESSOR |
| Control circuit voltage limits | 0.8...1.1 UC (-40…60 °C):OPERATIONAL AC 50 HZ0.85...1.1 UC (-40…60 °C):OPERATIONAL AC 60 HZ1...1.1 UC (60…70 °C):OPERATIONAL AC 50/60 HZ0.3...0.6 UC (-40…70 °C):DROP-OUT AC 50/60 HZ |
| Inrush power in VA | 160 VA COS PHI 0.75 (AT 20 °C)140 VA COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 15 VA 50 HZ COS PHI 0.3 (AT 20 °C)13 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 4…5 W AT 50/60 HZ FOR CONTROL CIRCUIT |
| Operating time | 12...26 MS CLOSING4...19 MS OPENING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: RIGID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: RIGID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: RIGIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: RIGID |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINAL - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 5 N.M - ON SCREW TERMINAL - WITH SCREWDRIVER FLAT Ø 6 TO Ø 8 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINAL - WITH SCREWDRIVER POZIDRIV NO 2CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINAL - WITH SCREWDRIVER FLAT Ø 6 MM |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 |
| Terminals description ISO n°1 | (21-22)NC(A1-A2)CO |
| Minimum switching voltage | 17 V FOR CONTROL CIRCUIT |
| Minimum switching current | 5 MA FOR CONTROL CIRCUIT |
| Insulation resistance | > 10 MOHM FOR CONTROL CIRCUIT |
| Non-overlap time | 1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACTS1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACTS |
| Mounting support | PLATEPLATE |
| Standards | CSA C22.2 NO 14EN 60947-4-1EN 60947-5-1UL 60947-4-1IEC 60947-4-1 |
| Product certifications | DNVLROS (Lloyds register of shipping)CCCCSABVULGLGOSTUKCARINA |
| IP degree of protection | IP2X CONFORMING TO VDE 0106IP2X CONFORMING TO IEC 60529 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) VIBRATIONS CONTACTOR OPENED (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR OPENED (10 GN FOR 11 MS) |
| Height | 127 MM |
| Width | 75 MM |
| Depth | 119 MM |
| Net weight | 1.4 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 13.2 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 1.447 KG |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 7.566 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8.921945858891672 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1760063361869087 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2523595925959343 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 56.91943840579708 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 57 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.328416174215296 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |