
calcActive())">
CONTACTOR 2P+2R VIS 110V 50 60HZ
LC1K09008F7
₹ 3,600.00
₹ 1,800.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K09008F7
CONTACTOR 2P+2R VIS 110V 50 60HZ
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONTACTOR 2P+2R VIS 110V 50 60HZ
₹ 3,600.00
₹ 1,800.00
Description
TeSys K contactor - 4P (2 NO + 2 NC) - AC-1 <= 440 V 20 A - 110 V AC coil
Product Details
Product Name | CONTACTOR 2P+2R VIS 110V 50 60HZ |
---|---|
Tax Class | GST-18 |
Range Name | TeSys K |
Coil Voltage | 110V AC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review