CONTACTOR 20KVAR COIL 220V 50/60HZ

Share
In stock
SKU
LC1DLKM7
Regular Price ₹ 8,755 Special Price ₹ 4,815
45% Off ( Prices are all exclusive of taxes )

Capacitor contactor, TeSys D, 20 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 20kVAR@400V 50Hz (33kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).

More Information
Product Name CONTACTOR 20KVAR COIL 220V 50/60HZ
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:CONTACTOR 20KVAR COIL 220V 50/60HZ
Your Rating

No sellers found for this product.