
Contactor 16,7Kvar Coil 220V 50/60Hz
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Contactor 16,7Kvar Coil 220V 50/60Hz
Description
TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 16.7kVAR@400V 50Hz (28.5kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).
Product Details
Product Name | Contactor 16,7Kvar Coil 220V 50/60Hz |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 220V AC |
Number of Poles | 3P |