
calcActive())">
CONTACTOR 12A 1F+1O 110V 50 60
LC1D12F7
₹ 2,305.00
₹ 1,175.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D12F7
CONTACTOR 12A 1F+1O 110V 50 60
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONTACTOR 12A 1F+1O 110V 50 60
₹ 2,305.00
₹ 1,175.55
Description
Product Details
Product Name | CONTACTOR 12A 1F+1O 110V 50 60 |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 110V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account