CONT 32A AC3 15KW 1NO 1NC 110VAC COIL
SKU :
LC1D32F7
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
LC1D32F7
CONT 32A AC3 15KW 1NO 1NC 110VAC COIL
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 7,820.00
₹ 3,831.80
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Estimated delivery:
Out of stock
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 110 V AC coil
CONT 32A AC3 15KW 1NO 1NC 110VAC COIL
₹ 7,820.00
₹ 3,831.80
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | CONT 32A AC3 15KW 1NO 1NC 110VAC COIL |
|---|---|
| Tax Class | GST-18 |
| Range Name | TeSys |
| Coil Voltage | 110V AC |
| Number of Poles | 3P |
| Short Description | TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 110 V AC coil |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | CONT 32A AC3 15KW 1NO 1NC 110VAC COIL |
|---|---|
| Tax Class | GST-18 |
| Range Name | TeSys |
| Coil Voltage | 110V AC |
| Number of Poles | 3P |
| Short Description | TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 110 V AC coil |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!













