
calcActive())">
CONT 12A AC3 5.5KW 1NO AUX 24VAC COIL
LC1K1210B7
₹ 1,935.00
₹ 967.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K1210B7
CONT 12A AC3 5.5KW 1NO AUX 24VAC COIL
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONT 12A AC3 5.5KW 1NO AUX 24VAC COIL
₹ 1,935.00
₹ 967.50
Product Details
Product Name | CONT 12A AC3 5.5KW 1NO AUX 24VAC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 24V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review