CLOSED TOROID TA30 DIA. 30MM
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
CLOSED TOROID TA30 DIA. 30MM
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This toroid is dedicated to Vigilohm Insulation Fault locators, and to VigiPacT type A residual current protection and monitoring relays. It allows the monitoring of the injected component from Vigilohm Insulation Monitor, and the measurement of a current rating up to 65A for VigiPacT monitoring and protection relays. The transformer ratio is 1/1000. The inner diameter of the toroid is 30mm and the weight is 0.120kg. The cables must be centered within the toroid and the diameter represented by all these cables should not exceed 15 millimetres. The maximum cross section per phase (R, S, T, N) is 25mm² for a copper conductor.
Overview
| Product Name | CLOSED TOROID TA30 DIA. 30MM |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range | VIGIPACT |
| Device short name | TA30 |
| Product or component type | EARTH LEAKAGE CURRENT SENSOR |
| Device application | EQUIPMENT MONITORING AND CONTROL |
| Range compatibility | VIGIPACT RH10M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH10P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH21M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH21P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH68M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH86M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH86P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH99M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH99P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH197M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH197P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RHU RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RHUS RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RMH RESIDUAL CURRENT PROTECTION RELAY |
| current sensor type | A TYPE CLOSED TOROID |
| [Ie] rated operational current | 65 A |
| Transformer ratio | 1/1000 |
| Network frequency | 50/60 HZ400 HZ |
| [Icw] rated short-time withstand current | 85 KA FOR 0.5 S |
| Residual short-circuit withstand current | 85 KA / 0.5 S CONFORMING TO IEC 60947-2 |
| [Ui] rated insulation voltage | 1000 V |
| Overvoltage category | IV |
| [Uimp] rated impulse withstand voltage | 12 KV |
| Mounting mode | FIXED (PLAIN BACKPLATE)FIXED (PROFILED SHEET METAL)FIXED (SLOTTED BACKPLATE)CLIP-ON (DIN RAIL)CLIP-ON (VIGIREX RELAY) |
| Calorific value | 0.98 MJ |
| Connections - terminals | SCREW CONNECTION 0.22…2.5 MM² |
| Diameter | 29.4 MM INNER: |
| Net weight | 0.12 KG |
| Height | 74.5 MM |
| Width | 63 MM |
| Depth | 29 MM |
| IP degree of protection | BODY: IP30CONNECTORS: IP20 |
| Environmental characteristic | EXPOSURE TO DAMP HEAT IN SERVICE: CATEGORY C2: 48 HOURS CONFORMING TO IEC 60068-2-56EXPOSURE TO DAMP HEAT NOT IN SERVICE (25...55 °C, RH 95 %) : 28 CYCLES CONFORMING TO IEC 60068-2-30SALT MIST: KB/2 CONFORMING TO IEC 60068-2-52 |
| Pollution degree | LEVEL 3 CONFORMING TO IEC 60664-1 |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -55…85 °C |
| Standards | IEC 60947-2 |
| Product certifications | CE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 108.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 11.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 10 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.004578198585518 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014122708849543 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.026428906647413073 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.18920070231863606 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 78b0d24c-0e62-4f91-9397-1958e4735328 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| Ship Recycling Directive | Reportable (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This toroid is dedicated to Vigilohm Insulation Fault locators, and to VigiPacT type A residual current protection and monitoring relays. It allows the monitoring of the injected component from Vigilohm Insulation Monitor, and the measurement of a current rating up to 65A for VigiPacT monitoring and protection relays. The transformer ratio is 1/1000. The inner diameter of the toroid is 30mm and the weight is 0.120kg. The cables must be centered within the toroid and the diameter represented by all these cables should not exceed 15 millimetres. The maximum cross section per phase (R, S, T, N) is 25mm² for a copper conductor.
Overview
| Product Name | CLOSED TOROID TA30 DIA. 30MM |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range | VIGIPACT |
| Device short name | TA30 |
| Product or component type | EARTH LEAKAGE CURRENT SENSOR |
| Device application | EQUIPMENT MONITORING AND CONTROL |
| Range compatibility | VIGIPACT RH10M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH10P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH21M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH21P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH68M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH86M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH86P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH99M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH99P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH197M RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RH197P RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RHU RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RHUS RESIDUAL CURRENT PROTECTION RELAYVIGIPACT RMH RESIDUAL CURRENT PROTECTION RELAY |
| current sensor type | A TYPE CLOSED TOROID |
| [Ie] rated operational current | 65 A |
| Transformer ratio | 1/1000 |
| Network frequency | 50/60 HZ400 HZ |
| [Icw] rated short-time withstand current | 85 KA FOR 0.5 S |
| Residual short-circuit withstand current | 85 KA / 0.5 S CONFORMING TO IEC 60947-2 |
| [Ui] rated insulation voltage | 1000 V |
| Overvoltage category | IV |
| [Uimp] rated impulse withstand voltage | 12 KV |
| Mounting mode | FIXED (PLAIN BACKPLATE)FIXED (PROFILED SHEET METAL)FIXED (SLOTTED BACKPLATE)CLIP-ON (DIN RAIL)CLIP-ON (VIGIREX RELAY) |
| Calorific value | 0.98 MJ |
| Connections - terminals | SCREW CONNECTION 0.22…2.5 MM² |
| Diameter | 29.4 MM INNER: |
| Net weight | 0.12 KG |
| Height | 74.5 MM |
| Width | 63 MM |
| Depth | 29 MM |
| IP degree of protection | BODY: IP30CONNECTORS: IP20 |
| Environmental characteristic | EXPOSURE TO DAMP HEAT IN SERVICE: CATEGORY C2: 48 HOURS CONFORMING TO IEC 60068-2-56EXPOSURE TO DAMP HEAT NOT IN SERVICE (25...55 °C, RH 95 %) : 28 CYCLES CONFORMING TO IEC 60068-2-30SALT MIST: KB/2 CONFORMING TO IEC 60068-2-52 |
| Pollution degree | LEVEL 3 CONFORMING TO IEC 60664-1 |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -55…85 °C |
| Standards | IEC 60947-2 |
| Product certifications | CE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 108.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 11.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 10 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.004578198585518 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014122708849543 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.026428906647413073 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.18920070231863606 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 78b0d24c-0e62-4f91-9397-1958e4735328 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| Ship Recycling Directive | Reportable (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |