Share

ClipsalX4 Step Fan regulator (1M)

In stock
SKU
CPX4STFAN1M_GY
Regular Price ₹ 1,274 Special Price ₹ 573
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X range of switches, featuring vibrant colors and Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections Unlimited Variety with Choose your Colour option

Country of Origin: India

More Information
Product Name ClipsalX4 Step Fan regulator (1M)
Range Name Clipsal X
Category Switches
Tax Class GST-18
Color White
No of Modules 1 Mod
Write Your Own Review
You're reviewing:ClipsalX4 Step Fan regulator (1M)
Your Rating

No sellers found for this product.
1) Do I need to buy the cover plate seperately with this? Yes, ths is only switch module. 2) What is the finish of the switch? The finish of the switch is Satin.
Search engine powered by ElasticSuite