ClipsalX Twin RJ11 Tel Outlets (1M)
In stock
SKU
CPXRJ11TW1M_GY
Regular Price
₹ 521
Special Price
₹ 234
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light. Safe to Use - High Grade flame retardant polycarbonate material Hassle Free Operation - 'Soft sound' non intrusive switches High Durability - Riveted moving contacts with silver inlay for proper contact
Country of Origin: India
Product Name | ClipsalX Twin RJ11 Tel Outlets (1M) |
---|---|
Range Name | Clipsal X |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Category | Telephone Outlet |
Tax Class | GST-18 |
Color | Grey |
No of Modules | 1 Mod |
Shutter Availability | With Shutter |
Write Your Own Review
No sellers found for this product.
1) Is it good for Geaser and AC? Yes it can be used for Geaser at Home and AC