ClipsalX-8M Grid & 8M Cover Frame, Square
In stock
SKU
CPXCP8MSQ_SL
Regular Price
₹ 1,854
Special Price
₹ 834
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface.Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Unlimited Variety with Choose your Colour option
Country of Origin: India
Product Name | ClipsalX-8M Grid & 8M Cover Frame, Square |
---|---|
Range Name | Clipsal X |
Category | Texture Plate |
Tax Class | GST-18 |
Switch Orientation | Square |
Body Material | Plastic |
Color | Slate |
No of Modules | 8 Mod - Square |
Write Your Own Review
No sellers found for this product.