
calcActive())">
ClipsalX-6M Grid & 6M Cover Frame
CPXCP6M_SH
₹ 1,304.00
₹ 586.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CPXCP6M_SH
ClipsalX-6M Grid & 6M Cover Frame
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
ClipsalX-6M Grid & 6M Cover Frame
₹ 1,304.00
₹ 586.80
Description
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface.Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Unlimited Variety with Choose your Colour option
Country of Origin: India
Product Details
Product Name | ClipsalX-6M Grid & 6M Cover Frame |
---|---|
Range Name | Clipsal X |
Category | Texture Plate |
Tax Class | GST-18 |
Body Material | Plastic |
Color | Sheesham |
No of Modules | 6 Mod |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review