calcPageSize())"
/>
ClipsalX Antiviral-2.1A USB Charger (1M)*
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
ClipsalX Antiviral-2.1A USB Charger (1M)*
Description
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious. Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring. Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections
Country of Origin: India
Product Details
| Product Name | ClipsalX Antiviral-2.1A USB Charger (1M)* |
|---|---|
| Range Name | Clipsal X |
| Switch Orientation | Vertical |
| Indicator Availability | Without Indicator |
| No of Ways | 1 Way |
| Current Rating | 2.1A |
| Body Material | Plastic |
| Category | USB Charger |
| Tax Class | GST-18 |
| Color | White |
| No of Modules | 1 Mod |