ClipsalX - 16M Cover Frame
In stock
SKU
CPXCP16M_GY
Regular Price
₹ 1,123
Special Price
₹ 505
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.
Country of Origin: India
Product Name | ClipsalX - 16M Cover Frame |
---|---|
Range Name | Clipsal X |
Category | Grid and Cover Frame |
Tax Class | GST-18 |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Color | Butterscotch |
No of Modules | 16 Mod |
Write Your Own Review
No sellers found for this product.