 calcPageSize())"
                />
 calcPageSize())"
                />
                
                    ClipsalX 16A 1 Way Switch with Indicator
Excl. Tax
All Sellers
 
            | Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free shipping on orders above ₹499 | 
No sellers found for this product.
ClipsalX 16A 1 Way Switch with Indicator
Description
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious. Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring. Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections
Country of Origin: India
Product Details
| Product Name | ClipsalX 16A 1 Way Switch with Indicator | 
|---|---|
| Range Name | Clipsal X | 
| Category | Switches | 
| Tax Class | GST-18 | 
| Current Rating | 16A | 
| Color | Coke Grey | 
| No of Modules | 1 Mod | 
| No of Ways | 1 Way | 
| Body Material | Plastic | 
| Switch Orientation | Vertical | 
| Indicator Availability | With Indicator |