ClipsalX-12M Grid &12M Cover Frame
In stock
SKU
CPXCP12M_RL
Regular Price
₹ 1,979
Special Price
₹ 811
59% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface.Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Unlimited Variety with Choose your Colour option
Country of Origin: India
Product Name | ClipsalX-12M Grid &12M Cover Frame |
---|---|
Range Name | Clipsal X |
Category | Texture Plate |
Tax Class | GST-18 |
Body Material | Plastic |
Color | Metallic Rich Leather |
No of Modules | 12 Mod |
Write Your Own Review
No sellers found for this product.